1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
HSS Bit S621 Model Flat Grooving (Part Number)

SWB BITS

HSS Bit S621 Model Flat Grooving
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,798.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Planing grooving type, brazed high-speed steel tool bit, S621 type.
Overall length (mm): 220
Shank height (mm): 19
Shank width (mm): 19

Part Number
621-25-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShank Width
(mm)
Shank Total Length
(mm)
Shank Height
(mm)
Bearing Number Insert Part A
(mm)
Insert Part B
(mm)
Insert Part C
(mm)
Link F
(mm)
Link G
(mm)
Link K
(mm)
Shipping Unit
(Pieces)

฿ 3,251.22

SWB BITS 10 Piece(s) 5 Day(s) 25270257-258328677510

Loading...

  1. 1

Basic Information

Product ​​Type High-Speed Steel Parting Tool Material High-speed steel Coating Gold

Please check the type/dimensions/specifications of the part 621-25-8 in the HSS Bit S621 Model Flat Grooving series.

Products with similar specification

Part Number
621-19-10
621-19-12
621-19-14
621-19-16
621-19-8
621-25-10
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipShank Width
(mm)
Shank Total Length
(mm)
Shank Height
(mm)
Bearing Number Insert Part A
(mm)
Insert Part B
(mm)
Insert Part C
(mm)
Link F
(mm)
Link G
(mm)
Link K
(mm)
Shipping Unit
(Pieces)

฿ 1,798.48

10 Piece(s) 5 Day(s) 19220193-191024758.55510

฿ 1,994.47

1 Piece(s) 5 Day(s) 19220193-1912247510.5551

฿ 1,994.47

10 Piece(s) 5 Day(s) 19220193-19142475125510

฿ 1,994.47

10 Piece(s) 5 Day(s) 19220193-19162475145510

฿ 1,798.48

1 Piece(s) 5 Day(s) 19220193-19824757.5551

฿ 3,251.22

10 Piece(s) 5 Day(s) 25270257-251032868.57510