(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Planing grooving type, brazed high-speed steel tool bit, S621 type.
Overall length (mm): 220
Shank height (mm): 19
Shank width (mm): 19
Part Number |
---|
621-19-16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shank Width (mm) | Shank Total Length (mm) | Shank Height (mm) | Bearing Number | Insert Part A (mm) | Insert Part B (mm) | Insert Part C (mm) | Link F (mm) | Link G (mm) | Link K (mm) | Shipping Unit (Pieces) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,994.47 | SWB BITS | 10 Piece(s) | 5 Day(s) | 19 | 220 | 19 | 3-19 | 16 | 24 | 7 | 5 | 14 | 55 | 10 |
Loading...
Product Type | High-Speed Steel Parting Tool | Material | High-speed steel | Coating | Gold |
---|
Please check the type/dimensions/specifications of the part 621-19-16 in the HSS Bit S621 Model Flat Grooving series.
Part Number |
---|
621-19-10 |
621-19-12 |
621-19-14 |
621-19-8 |
621-25-10 |
621-25-12 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shank Width (mm) | Shank Total Length (mm) | Shank Height (mm) | Bearing Number | Insert Part A (mm) | Insert Part B (mm) | Insert Part C (mm) | Link F (mm) | Link G (mm) | Link K (mm) | Shipping Unit (Pieces) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,798.48 | 10 Piece(s) | 5 Day(s) | 19 | 220 | 19 | 3-19 | 10 | 24 | 7 | 5 | 8.5 | 55 | 10 | ||
฿ 1,994.47 | 1 Piece(s) | 5 Day(s) | 19 | 220 | 19 | 3-19 | 12 | 24 | 7 | 5 | 10.5 | 55 | 1 | ||
฿ 1,994.47 | 10 Piece(s) | 5 Day(s) | 19 | 220 | 19 | 3-19 | 14 | 24 | 7 | 5 | 12 | 55 | 10 | ||
฿ 1,798.48 | 1 Piece(s) | 5 Day(s) | 19 | 220 | 19 | 3-19 | 8 | 24 | 7 | 5 | 7.5 | 55 | 1 | ||
฿ 3,251.22 | 10 Piece(s) | 5 Day(s) | 25 | 270 | 25 | 7-25 | 10 | 32 | 8 | 6 | 8.5 | 75 | 10 | ||
฿ 3,251.22 | 1 Piece(s) | 5 Day(s) | 25 | 270 | 25 | 7-25 | 12 | 32 | 8 | 6 | 10.5 | 75 | 1 |
How can we improve?
How can we improve?