1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
HSS Bit S632 Model Planing Acute Angle Round Blade (Part Number)

SWB BITS

HSS Bit S632 Model Planing Acute Angle Round Blade
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,517.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Planing, sharp and straight blade type with rounded corner, brazed high-speed steel tool bit, S632 type.
Overall length (mm): 210
Shank height (mm): 19
Shank width (mm): 19

Part Number
TTB632-19
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShank Width
(mm)
Shank Total Length
(mm)
Shank Height
(mm)
Bearing Number Insert Part A
(mm)
Insert Part B
(mm)
Insert Part C
(mm)
Link D
(mm)
Link F
(mm)
Shipping Unit
(Pieces)

฿ 1,892.56

SWB BITS 1 Piece(s) 5 Day(s) 19210193-1982972131

Loading...

  1. 1

Basic Information

Product ​​Type High-Speed Steel Parting Tool Material High-speed steel Coating Gold

Please check the type/dimensions/specifications of the part TTB632-19 in the HSS Bit S632 Model Planing Acute Angle Round Blade series.

Products with similar specification

Part Number
TTB632-16
TTB632-19-25
TTB632-22
TTB632-25
TTB632-32
TTB632-38
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipShank Width
(mm)
Shank Total Length
(mm)
Shank Height
(mm)
Bearing Number Insert Part A
(mm)
Insert Part B
(mm)
Insert Part C
(mm)
Link D
(mm)
Link F
(mm)
Shipping Unit
(Pieces)

฿ 1,517.36

10 Piece(s) 5 Day(s) ---2-16-----10

฿ 2,343.03

10 Piece(s) 5 Day(s) 19240254-19X25832828510

฿ 2,314.08

10 Piece(s) 5 Day(s) ---5-22-----10

฿ 2,343.03

1 Piece(s) 5 Day(s) 25270257-251038102851

฿ 5,060.37

5 Piece(s) 5 Day(s) 3233329-321745113585

฿ 9,369.15

1 Piece(s) 5 Day(s) 383803811-382054114385