1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
HSS Bit S613A Model Long Blade Spring Finish (Part Number)

SWB BITS

HSS Bit S613A Model Long Blade Spring Finish
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,008.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Long-bladed spring necked type, brazed high-speed steel tool bit, S613 type.
Shank height (mm): 16
Shank width (mm): 16

Part Number
613A-16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShank Width
(mm)
Shank Height
(mm)
Bearing Number Insert Part A
(mm)
Insert Part C
(mm)
Link E
(mm)
Link F
(mm)
Link G
(mm)
Link J
(mm)
Link K
(mm)

฿ 2,008.94

SWB BITS 10 Piece(s) 5 Day(s) 16162-1655.5234131413

Loading...

  1. 1

Basic Information

Product ​​Type High-Speed Steel Parting Tool Material High-speed steel Shank Total Length(mm) 180
Insert Part B(mm) 50 Link I(mm) 2 Coating Gold
Shipping Unit(Pieces) 10

Please check the type/dimensions/specifications of the part 613A-16 in the HSS Bit S613A Model Long Blade Spring Finish series.

Products with similar specification

Part Number
613A-19
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipShank Width
(mm)
Shank Height
(mm)
Bearing Number Insert Part A
(mm)
Insert Part C
(mm)
Link E
(mm)
Link F
(mm)
Link G
(mm)
Link J
(mm)
Link K
(mm)

฿ 2,852.01

10 Piece(s) 5 Day(s) 19193-1966256141514