(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Half spring necked type, brazed high-speed steel tool bit, S623 type.
Overall length (mm): 140
Shank height (mm): 13
Shank width (mm): 13
Part Number |
---|
623-19 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shank Width (mm) | Shank Total Length (mm) | Shank Height (mm) | Bearing Number | Insert Part A (mm) | Insert Part B (mm) | Insert Part C (mm) | Link E (mm) | Link G (mm) | Shipping Unit (Pieces) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,958.29 | SWB BITS | 1 Piece(s) | 5 Day(s) | 19 | 180 | 19 | 3-19 | 19 | 19 | 6 | 5 | 9 | 1 |
Loading...
Product Type | High-Speed Steel Parting Tool | Material | High-speed steel | Coating | Gold |
---|
Please check the type/dimensions/specifications of the part 623-19 in the HSS Bit S623 Model Half Spring series.
Part Number |
---|
623-13 |
623-13-10 |
623-13-6 |
623-13-8 |
623-16 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shank Width (mm) | Shank Total Length (mm) | Shank Height (mm) | Bearing Number | Insert Part A (mm) | Insert Part B (mm) | Insert Part C (mm) | Link E (mm) | Link G (mm) | Shipping Unit (Pieces) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,349.85 | 1 Piece(s) | 5 Day(s) | 13 | 140 | 13 | 1-13 | 13 | 15 | 5 | 5 | 7 | 1 | ||
฿ 1,349.85 | 10 Piece(s) | 5 Day(s) | - | - | - | 1-13 | - | - | - | - | - | 10 | ||
฿ 1,349.85 | 10 Piece(s) | 5 Day(s) | - | - | - | 1-13 | - | - | - | - | - | 10 | ||
฿ 1,349.85 | 10 Piece(s) | 5 Day(s) | - | - | - | 1-13 | - | - | - | - | - | 10 | ||
฿ 1,616.36 | 10 Piece(s) | 5 Day(s) | 16 | 160 | 16 | 2-16 | 16 | 15 | 5 | 5 | 8 | 10 |
How can we improve?
How can we improve?