1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
HSS Bit S611 Model Wide Spring (Part Number)

SWB BITS

HSS Bit S611 Model Wide Spring
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,416.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Wide, spring necked for finishing, brazed high-speed steel tool bit, S611 type.
Overall length (mm): 140
Shank height (mm): 16
Shank width (mm): 16

Part Number
611-16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShank Width
(mm)
Shank Total Length
(mm)
Shank Height
(mm)
Bearing Number Insert Part A
(mm)
Insert Part B
(mm)
Insert Part C
(mm)
Link E
(mm)
Link F
(mm)
Link G
(mm)
Link I
(mm)
Link J
(mm)
Shipping Unit
(Pieces)

฿ 2,416.01

SWB BITS 10 Piece(s) 5 Day(s) 16140162-162515514561810

Loading...

  1. 1

Basic Information

Product ​​Type High-Speed Steel Parting Tool Material High-speed steel Coating Gold

Please check the type/dimensions/specifications of the part 611-16 in the HSS Bit S611 Model Wide Spring series.

Products with similar specification

Part Number
611-19
611-22
611-25
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipShank Width
(mm)
Shank Total Length
(mm)
Shank Height
(mm)
Bearing Number Insert Part A
(mm)
Insert Part B
(mm)
Insert Part C
(mm)
Link E
(mm)
Link F
(mm)
Link G
(mm)
Link I
(mm)
Link J
(mm)
Shipping Unit
(Pieces)

฿ 3,113.13

10 Piece(s) 5 Day(s) 19165193-193019616671910

฿ 4,261.33

10 Piece(s) 5 Day(s) 22180225-2240237167821010

฿ 6,368.38

1 Piece(s) 5 Day(s) 25200257-255028718892111