(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Wide, spring necked for finishing, brazed high-speed steel tool bit, S611 type.
Overall length (mm): 140
Shank height (mm): 16
Shank width (mm): 16
Part Number |
---|
611-22 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shank Width (mm) | Shank Total Length (mm) | Shank Height (mm) | Bearing Number | Insert Part A (mm) | Insert Part B (mm) | Insert Part C (mm) | Link E (mm) | Link F (mm) | Link G (mm) | Link I (mm) | Link J (mm) | Shipping Unit (Pieces) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,261.33 | SWB BITS | 10 Piece(s) | 5 Day(s) | 22 | 180 | 22 | 5-22 | 40 | 23 | 7 | 16 | 7 | 8 | 2 | 10 | 10 |
Loading...
Product Type | High-Speed Steel Parting Tool | Material | High-speed steel | Coating | Gold |
---|
Please check the type/dimensions/specifications of the part 611-22 in the HSS Bit S611 Model Wide Spring series.
Part Number |
---|
611-16 |
611-19 |
611-25 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shank Width (mm) | Shank Total Length (mm) | Shank Height (mm) | Bearing Number | Insert Part A (mm) | Insert Part B (mm) | Insert Part C (mm) | Link E (mm) | Link F (mm) | Link G (mm) | Link I (mm) | Link J (mm) | Shipping Unit (Pieces) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,416.01 | 10 Piece(s) | 5 Day(s) | 16 | 140 | 16 | 2-16 | 25 | 15 | 5 | 14 | 5 | 6 | 1 | 8 | 10 | ||
฿ 3,113.13 | 10 Piece(s) | 5 Day(s) | 19 | 165 | 19 | 3-19 | 30 | 19 | 6 | 16 | 6 | 7 | 1 | 9 | 10 | ||
฿ 6,368.38 | 1 Piece(s) | 5 Day(s) | 25 | 200 | 25 | 7-25 | 50 | 28 | 7 | 18 | 8 | 9 | 2 | 11 | 1 |
How can we improve?
How can we improve?