(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Planing single-edged type, brazed high-speed steel tool bit, JIS62L type and S536 type.
Overall length (mm): 125
Shank height (mm): 10
Shank width (mm): 10
Part Number |
---|
TTB62L-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shank Width (mm) | Shank Total Length (mm) | Shank Height (mm) | Bearing Number | Insert Part A (mm) | Insert Part B (mm) | Insert Part C (mm) | Link D (mm) | Link F (mm) | θ | Shipping Unit (Pieces) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,841.90 | SWB BITS | 10 Piece(s) | 5 Day(s) | 13 | 160 | 13 | 1-13 | 12 | 16 | 5 | 3 | 3 | 25° | 10 |
Loading...
Product Type | High-Speed Steel Parting Tool | Material | High-speed steel | Coating | Gold |
---|
Please check the type/dimensions/specifications of the part TTB62L-1 in the HSS Bit JIS62L Model S536 Model Planing Single Blade series.
Part Number |
---|
TTB62L |
TTB62L-11 |
TTB62L-2 |
TTB62L-3 |
TTB62L-4 |
TTB62L-5 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shank Width (mm) | Shank Total Length (mm) | Shank Height (mm) | Bearing Number | Insert Part A (mm) | Insert Part B (mm) | Insert Part C (mm) | Link D (mm) | Link F (mm) | θ | Shipping Unit (Pieces) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,812.96 | 10 Piece(s) | 5 Day(s) | 10 | 125 | 10 | 0-10 | 9 | 13 | 4 | 2 | 2 | 25° | 10 | ||
฿ 10,713.35 | 5 Piece(s) | 5 Day(s) | 38 | 380 | 38 | 11-38 | 32 | 45 | 11 | 10 | 10 | 20° | 5 | ||
฿ 1,951.05 | 10 Piece(s) | 5 Day(s) | 16 | 190 | 16 | 2-16 | 14 | 20 | 5.5 | 3 | 3 | 25° | 10 | ||
฿ 2,561.34 | 10 Piece(s) | 5 Day(s) | 19 | 220 | 19 | 3-19 | 17 | 24 | 7 | 4 | 4 | 20° | 10 | ||
฿ 2,750.10 | 10 Piece(s) | 5 Day(s) | 19 | 240 | 25 | 4-19X25 | 18 | 29 | 7 | 5 | 5 | 20° | 10 | ||
฿ 2,721.14 | 10 Piece(s) | 5 Day(s) | 22 | 240 | 22 | 5-22 | 20 | 29 | 7 | 5 | 5 | 20° | 10 |
How can we improve?
How can we improve?