1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HSS Bit JIS65 Model S524 Model Planing Flat Spring-Necked (Part Number)

SWB BITS

HSS Bit JIS65 Model S524 Model Planing Flat Spring-Necked
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,812.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sanwa Seisakusho, high-speed steel tool bit, JIS65 type, S524 type, planing and flat spring necked
Brazed tool bit, high-speed steel

Part Number
TTB65
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShank Width
(mm)
Shank Total Length
(mm)
Shank Height
(mm)
Bearing Number Insert Part A
(mm)
Insert Part B
(mm)
Insert Part C
(mm)
Link F
(mm)
Link G
(mm)
Shipping Unit
(Pieces)

฿ 1,812.96

SWB BITS 10 Piece(s) 5 Day(s) 10125100-10121042510

Loading...

  1. 1

Basic Information

Product ​​Type High-Speed Steel Parting Tool Material High-speed steel Coating Gold

Please check the type/dimensions/specifications of the part TTB65 in the HSS Bit JIS65 Model S524 Model Planing Flat Spring-Necked series.

Products with similar specification

Part Number
TTB65-1
TTB65-11
TTB65-2
TTB65-3
TTB65-4
TTB65-5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipShank Width
(mm)
Shank Total Length
(mm)
Shank Height
(mm)
Bearing Number Insert Part A
(mm)
Insert Part B
(mm)
Insert Part C
(mm)
Link F
(mm)
Link G
(mm)
Shipping Unit
(Pieces)

฿ 1,841.90

10 Piece(s) 5 Day(s) 13160131-13151253710

฿ 10,851.44

5 Piece(s) 5 Day(s) 383803811-384334118205

฿ 1,951.05

10 Piece(s) 5 Day(s) 16190162-1618135.53810

฿ 2,561.34

1 Piece(s) 5 Day(s) 19220193-19221974101

฿ 2,750.10

10 Piece(s) 5 Day(s) 19240254-19X252319741010

฿ 2,721.14

10 Piece(s) 5 Day(s) 22240225-222820751210