1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
High Speed Bits 522 Type Plaining Spring-Necked Finish (Part Number)

SWB BITS

High Speed Bits 522 Type Plaining Spring-Necked Finish
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,841.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sanwa Seisakusho, high-speed steel tool bit, 522 type, planing and spring necked for finishing
Brazed tool bit, high-speed steel

Part Number
TTB522-25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShank Width
(mm)
Shank Total Length
(mm)
Shank Height
(mm)
Bearing Number Insert Part A
(mm)
Insert Part B
(mm)
Insert Part C
(mm)
Link E
(mm)
Link F
(mm)
Link G
(mm)
Shipping Unit
(Pieces)

฿ 2,786.28

SWB BITS 1 Piece(s) 5 Day(s) 25270257-2530228135131

Loading...

  1. 1

Basic Information

Product ​​Type High-Speed Steel Parting Tool Material High-speed steel Coating Gold

Please check the type/dimensions/specifications of the part TTB522-25 in the High Speed Bits 522 Type Plaining Spring-Necked Finish series.

Products with similar specification

Part Number
TTB522-16
TTB522-19
TTB522-19-25
TTB522-22
TTB522-32
TTB522-38
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipShank Width
(mm)
Shank Total Length
(mm)
Shank Height
(mm)
Bearing Number Insert Part A
(mm)
Insert Part B
(mm)
Insert Part C
(mm)
Link E
(mm)
Link F
(mm)
Link G
(mm)
Shipping Unit
(Pieces)

฿ 1,987.23

10 Piece(s) 5 Day(s) 16190162-1618135.583810

฿ 2,590.28

1 Piece(s) 5 Day(s) 19220193-192219794101

฿ 2,786.28

10 Piece(s) 5 Day(s) 19240254-19X2523197951010

฿ 2,721.14

1 Piece(s) 5 Day(s) 22240225-222820795121

฿ 5,692.37

5 Piece(s) 5 Day(s) 32330329-32362810188165

฿ 10,851.44

5 Piece(s) 5 Day(s) 383803811-38433411228185