(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Sanwa Seisakusho, high-speed steel tool bit, 522 type, planing and spring necked for finishing
Brazed tool bit, high-speed steel
Part Number |
---|
TTB522-16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shank Width (mm) | Shank Total Length (mm) | Shank Height (mm) | Bearing Number | Insert Part A (mm) | Insert Part B (mm) | Insert Part C (mm) | Link E (mm) | Link F (mm) | Link G (mm) | Shipping Unit (Pieces) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,987.23 | SWB BITS | 10 Piece(s) | 5 Day(s) | 16 | 190 | 16 | 2-16 | 18 | 13 | 5.5 | 8 | 3 | 8 | 10 |
Loading...
Product Type | High-Speed Steel Parting Tool | Material | High-speed steel | Coating | Gold |
---|
Please check the type/dimensions/specifications of the part TTB522-16 in the High Speed Bits 522 Type Plaining Spring-Necked Finish series.
Part Number |
---|
TTB522-10 |
TTB522-13 |
TTB522-19 |
TTB522-19-25 |
TTB522-22 |
TTB522-25 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Shank Width (mm) | Shank Total Length (mm) | Shank Height (mm) | Bearing Number | Insert Part A (mm) | Insert Part B (mm) | Insert Part C (mm) | Link E (mm) | Link F (mm) | Link G (mm) | Shipping Unit (Pieces) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,841.90 | 10 Piece(s) | 5 Day(s) | 10 | 125 | 10 | 0-10 | 12 | 10 | 4 | 5 | 2 | 5 | 10 | ||
฿ 1,907.03 | 10 Piece(s) | 5 Day(s) | 13 | 160 | 13 | 1-13 | 15 | 12 | 5 | 6 | 3 | 7 | 10 | ||
฿ 2,590.28 | 1 Piece(s) | 5 Day(s) | 19 | 220 | 19 | 3-19 | 22 | 19 | 7 | 9 | 4 | 10 | 1 | ||
฿ 2,786.28 | 10 Piece(s) | 5 Day(s) | 19 | 240 | 25 | 4-19X25 | 23 | 19 | 7 | 9 | 5 | 10 | 10 | ||
฿ 2,721.14 | 1 Piece(s) | 5 Day(s) | 22 | 240 | 22 | 5-22 | 28 | 20 | 7 | 9 | 5 | 12 | 1 | ||
฿ 2,786.28 | 1 Piece(s) | 5 Day(s) | 25 | 270 | 25 | 7-25 | 30 | 22 | 8 | 13 | 5 | 13 | 1 |
How can we improve?
How can we improve?