1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HSS Bit JIS66 Model S521 Model Planing Plunging

HSS Bit JIS66 Model S521 Model Planing Plunging
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,841.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sanwa Seisakusho, high-speed steel tool bit, JIS66 type, S521 type, planing and cutting off
Brazed tool bit, high-speed steel

Part Number
TTB66
TTB66-1
TTB66-2
TTB66-3
TTB66-4
TTB66-5
TTB66-7
TTB66-9
TTB66-11
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBearing Number Insert Part A
(mm)
Insert Part B
(mm)
Insert Part C
(mm)
Link F
(mm)
Link G
(mm)
Link K
(mm)
Shipping Unit
(Pieces)

฿ 1,841.90

SWB BITS 10 Piece(s) 5 Day(s) 0-1031642253510

฿ 1,907.03

SWB BITS 10 Piece(s) 5 Day(s) 1-1341655284210

฿ 1,987.23

SWB BITS 10 Piece(s) 5 Day(s) 2-165205.55314610

฿ 2,590.28

SWB BITS 1 Piece(s) 5 Day(s) 3-196.5247534521

฿ 2,786.28

SWB BITS 10 Piece(s) 5 Day(s) 4-19X256.52976456710

฿ 2,721.14

SWB BITS 10 Piece(s) 5 Day(s) 5-2272976456610

฿ 2,786.28

SWB BITS 1 Piece(s) 5 Day(s) 7-258328647701

฿ 5,692.37

SWB BITS 1 Piece(s) 5 Day(s) 9-321038101057871

฿ 10,851.44

SWB BITS 5 Piece(s) 5 Day(s) 11-381245111060945

Loading...

  1. 1

Basic Information

Product ​​Type High-Speed Steel Parting Tool Material High-speed steel θ 25°
Coating Gold