1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HSS Bit JIS63L Model S519 Model Planing Horizontal Blade

HSS Bit JIS63L Model S519 Model Planing Horizontal Blade
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,667.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sanwa Seisakusho, high-speed steel tool bit, JIS63L type, S519 type, planing horizontal blade
Brazed tool bit, high-speed steel

Part Number
TTB63L
TTB63L-1
TTB63L-2
TTB63L-3
TTB63L-4
TTB63L-5
TTB63L-7
TTB63L-9
TTB63L-11
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShank Width
(mm)
Shank Total Length
(mm)
Shank Height
(mm)
Bearing Number Insert Part A
(mm)
Insert Part B
(mm)
Insert Part C
(mm)
Link F
(mm)
Shipping Unit
(Pieces)

฿ 1,667.62

SWB BITS 10 Piece(s) 5 Day(s) 10125100-108134210

฿ 1,696.57

SWB BITS 10 Piece(s) 5 Day(s) 13160131-139164.5310

฿ 1,791.24

SWB BITS 10 Piece(s) 5 Day(s) 16190162-1612205.5310

฿ 2,270.66

SWB BITS 1 Piece(s) 5 Day(s) 19220193-191424741

฿ 2,343.03

SWB BITS 10 Piece(s) 5 Day(s) 19240254-19X2512297510

฿ 2,292.38

SWB BITS 10 Piece(s) 5 Day(s) 22240225-2216297510

฿ 2,343.03

SWB BITS 1 Piece(s) 5 Day(s) 25270257-251832851

฿ 4,813.72

SWB BITS 1 Piece(s) 5 Day(s) 32330329-3224381081

฿ 9,369.15

SWB BITS 5 Piece(s) 5 Day(s) 383803811-3829451185

Loading...

  1. 1

Basic Information

Product ​​Type High-Speed Steel Parting Tool Material High-speed steel Coating Gold