1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sander Sanding Paper (6613607)

RYB POWER TOOL

Sander Sanding Paper (6613607)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sheet polishing material for sanders.
[Features]
·For sanding woodwork.
·Grit size: #80 to #150.
·Size: 93×228mm.
[Applications]
·when sanding wooden surfaces.

 
Part Number
6613607
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
Product Name

฿ 323.81

RYB POWER TOOL 5 Piece(s) 9 Day(s) 100M-1202

Loading...

  1. 1

Basic Information

Usage For sanders Width(mm) 93 Length(mm) 228
Color Dark gray

Please check the type/dimensions/specifications of the part 6613607 in the Sander Sanding Paper series.

Products with similar specification

Part Number
6613597
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipParticle Size
(#)
Product Name

฿ 323.81

5 Piece(s) 8 Day(s) 80M-1201