1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Woodwork paper (Hook & Loop Fastener type, with holes)

Woodwork paper (Hook & Loop Fastener type, with holes)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 423.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For woodworking

[Features]
· Reapply the rubber padding using a Hook & Loop Fastener pad.
· Can be used as is for micro stick pads

 
Part Number
6613281
6613521
6613531
6613635
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
Width
(mm)
Length
(mm)
Type Compatible Model

฿ 502.33

RYB POWER TOOL 1 Piece(s) 9 Day(s) 10094186Semi-finishingNS-350M

฿ 502.33

RYB POWER TOOL 1 Piece(s) 8 Day(s) 24094186FinishingNS-350M

฿ 502.33

RYB POWER TOOL 1 Piece(s) 7 Day(s) 40094186FinishingNS-350M

฿ 423.72

RYB POWER TOOL 1 Piece(s) 7 Day(s) 10075107Semi-finishingS-555M・S-5000

Loading...

  1. 1

Basic Information

Usage For sanders Color Dark gray Sales Unit 5 pcs. x 1 Set
abrasive grain AA Application For woodworking