1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Endless Belt (For Non-Ferrous Metals) (6611487)

RYB POWER TOOL

Endless Belt (For Non-Ferrous Metals) (6611487)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Belt sander Abrasive belt for non-metals used for sanding various surfaces such as flat and curved surfaces.
[Features]
·For non-metal polishing work.
·Particle size #60 to #120.
·Size: 100×915mm.
[Applications]
·When polishing non-metallic surfaces.

 
Part Number
6611487
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
Type
(Piece)

฿ 1,421.47

RYB POWER TOOL 1 Piece(s) 6 Day(s) 60Coarse Finish

Loading...

  1. 1

Basic Information

Tool Used Electrical and pneumatic tools Width(mm) 100 Length(mm) 915
Sales Unit 3 pcs. x 1 Set abrasive grain CC Compatible Model BDS-1000・B-4000T
Application For non-ferrous metals

Please check the type/dimensions/specifications of the part 6611487 in the Endless Belt (For Non-Ferrous Metals) series.

Products with similar specification

Part Number
6611497
6611507
6611517
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipParticle Size
(#)
Type
(Piece)

฿ 1,385.19

1 Piece(s) 11 Day(s) 80Semi-finishing

฿ 1,348.91

1 Piece(s) 6 Day(s) 100Semi-finishing

฿ 1,372.87

1 Piece(s) 7 Day(s) 120Finishing