1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Endless Belt (For BY-1030)【1-5 Pieces Per Package】

Endless Belt (For BY-1030)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 586.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For ironwork (also usable for carpentry)

[Features]
· Variable arm can perform polishing and grinding of detailed parts.
· For everything from deburring of thin steel plates and pipes and grinding in woodworking to polishing of cutting tools such as agricultural machinery

 
Part Number
6613837
6613847
6613867
6613877
6613887
6613897
6613907
6613917
6613927
6613937
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Type
(Piece)

฿ 780.00

RYB POWER TOOL 1 Pack(s)

5 Pieces Per Package

5 Day(s) 120Semi-finishing

฿ 754.00

RYB POWER TOOL 1 Pack(s)

5 Pieces Per Package

3 Day(s) 400Finishing

฿ 610.95

RYB POWER TOOL 1 Piece(s) 6 Day(s) 40Coarse Finish

฿ 610.95

RYB POWER TOOL 1 Piece(s) 3 Day(s) 60Coarse Finish

฿ 610.95

RYB POWER TOOL 1 Piece(s) 3 Day(s) 80Coarse Finish

฿ 586.99

RYB POWER TOOL 1 Piece(s) 11 Day(s) 100Semi-finishing

฿ 610.95

RYB POWER TOOL 1 Piece(s) 16 Day(s) 150Semi-finishing

฿ 610.95

RYB POWER TOOL 1 Piece(s) 3 Day(s) 180Semi-finishing

฿ 754.00

RYB POWER TOOL 1 Pack(s)

5 Pieces Per Package

3 Day(s) 240Finishing

฿ 586.99

RYB POWER TOOL 1 Piece(s) 6 Day(s) 320Finishing

Loading...

  1. 1

Basic Information

Tool Used Electrical and pneumatic tools Width(mm) 10 Length(mm) 330
Sales Unit 5 pcs. x 1 Set abrasive grain A Application For ironwork (also usable for carpentry)