1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

File 6641587

RYB POWER TOOL

File 6641587
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 586.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A choice of tips (blades, files) are available to suit the site.
· Blades for anything from reciprocating saw to jigsaw can be mounted.
· Rust removal from steel plates, paint peeling, surface cleaning of cast metal, finishing of welded parts, base processing of plating, all types of deburring, casting finish of rubber products.

 
Part Number
6641587
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 586.99

RYB POWER TOOL 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Type Other Related Products Roughness of grain Second cut Single Product Set Product Single Item
Packaging Quantity(Book) 1 Shape Flat file (medium grain) Features Rust removal from steel plates, paint peeling, surface cleaning of cast metal, finishing of welded parts, base processing of plating, all types of deburring, casting finish of rubber products.
Mount Type Shaft φ5 mm (using brush attachment)