1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Sponge Buff (Hook-and-Loop Type)

RYB POWER TOOL

Sponge Buff (Hook-and-Loop Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,232.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Hook-and-loop type sponge buff for handheld sander polisher.
[Features]
· Corresponds to handheld sander polisher (PE-1400/PE-2010/PE-2100).
· Use it in combination with the pad assembly.
· Soft type with outer diameter of 180 mm.
[Application]
· Convenient for waxing and compound polishing.

 
Part Number
6613965
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,232.91

RYB POWER TOOL 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Details Type Related Item Outer Diameter(mm) 180 (soft) Compatible Model PE-1400・PE-2010・PE-2100
Amount Of Content 1 pc.