1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hammer Drill PD-196VR

POWER TOOL

Hammer Drill PD-196VR
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,348.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A hammer drill (electric) with drilling capacity (concrete) of 19 mm.
[Features]
· Equipped with a 650 W high-power motor.
· Stepless variable speed.
· Easy-gripping soft grip with vibration damping effect.
[Applications]
· For drilling concrete, mortar, steel plates, and wood.

 
Part Number
PD-196VR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,348.33

POWER TOOL 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Electric hammer drill Voltage(V) Single-phase 100 Power Consumption(W) 650
Maximum Number of Load-Free Rotations(min-1) 0~2600 Maximum Number of Strikes(min-1) 0~46800 Double Insulation Available
Rated Current(A) 7 Details Type Hammer drill concrete(mm) 19
Overall Length(mm) 299 Chuck capacity(mm) 1.5~13 Drilling Capacity Concrete 19
Drilling Capacity: Ironwork 13 Drilling Capacity: Woodwork 25 Cord(m) 2.5
Length 299 Device Dimension: Length(mm) 340 Device Dimension: Width(mm) 78
Device Dimension: Height(mm) 198 Set content and accessories Chuck Handle, Auxiliary Handle, Stopper, Carrying Case Weight(g) 1750
Specifications(A) Double Insulated Construction, Variable Speed Mechanism, With Adjustable Depth Stopper, Resin Case, Forward/Reverse Rotation Mechanism JAN Code 4960673666803

Please check the type/dimensions/specifications of the part PD-196VR in the Hammer Drill PD-196VR series.