1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Jigsaw J-6500V

POWER TOOL

Jigsaw J-6500V
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,590.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Easy-to-use jigsaw that features a compact design and low center of gravity.
[Features]
· Equipped with an orbital mechanism with low vibration.
· A soft grip is used; resistant to slipping.
[Applications]
· Can be used to cut wood, mild steel plates, and resin plates, as well as straightening or bending aluminum, etc.

 
Part Number
J-6500V
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,590.00

POWER TOOL 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Product Type Jigsaw Cutting Capacity: Mild Steel Sheet(mm) 6 Cutting Capacity: Wood(mm) 65
Power Supply AC220 Stroke times(min-1) 0~3000 Stroke(mm) 20
Rated Current(A) 4.2 Power Consumption(W) 400 Size: Length(mm) 205
Size: Width(mm) 67 Size: Height(mm) 173 JAN Code 4960673615047
Mass(g) 1700 Features Low center of gravity for better usability. Compact design. Low vibration. Soft grip with slip prevention. Double insulation structure with an orbital mechanism. Work without dust is possible by using a dust collector. Variable speed mechanism. Orbital mechanism. Cutting Capacity Inclined Cut (Lateral) 0-45
Cord(m) 2 Accessory Blade (No.39 for Woodworking)/Cutting Edge Plate/Hole Angle Wrench (3 mm)/Side Guide Ruler Specifications Double Insulation, Use with Dust Collector for Dust-Free Work, Variable Speed Mechanism, Orbital Mechanism
Application Body : Green

Please check the type/dimensions/specifications of the part J-6500V in the Jigsaw J-6500V series.