1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Jigsaw Blade 6640647

RYB POWER TOOL

Jigsaw Blade 6640647
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 670.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Standard type.
· Ironwork and stainless steel.
· For ironwork.
· Angled to allow high-speed cutting even with a jigsaw with no orbital function.
· For cutting mild steel sheet with thickness of 1.5 to 3.0 mm

Part Number
6640647
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 670.53

RYB POWER TOOL 2 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Application Mild Steel Sheet / Stainless Steel Product Type Combined Type Material high-speed steel
Number of Teeth 24 Cutting Type Straight Line Overall Length(mm) 85
Effective length of blade(mm) 65 Cutting Capacity (Synthetic Resin)(mm) 1.5 to 6 Cutting Capacity (Non-Ferrous Metal)(mm) 1.5 to 6
Cutting Capacity (Mild Steel Sheet)(mm) 1.5–3 Number Contained In A Packet 5 pcs. Material Details SKH Material
Mount Type Standard Type Main Applications Ironwork and Stainless Steel Features This product is for ironwork. Includes high speed cutting angles for jigsaws without an orbital function. For cutting soft steel panels 1.5 to 3.0 mm.
Compatible Model * JSE-60A, MJ-50 (* Old product model)

Please check the type/dimensions/specifications of the part 6640647 in the Jigsaw Blade 6640647 series.