1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Reciprocating Saw Blade 6641475

RYB POWER TOOL

Reciprocating Saw Blade 6641475
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 807.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
For woodworking, synthetic resin, woodworking curve, window opening processing, and carbon tool steel is used for cutting edge
[Applications]
Woodworking curve, window opening processing

Part Number
6641475
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 807.97

RYB POWER TOOL 2 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Number of Teeth 9 Blade tip material Carbon tool steel Application Woodworking / Resin
Overall Length(mm) 75 Effective length of blade(mm) 55 Wood cutting performance (thickness)(mm) 30 or Less
Number Contained In A Packet 5 pcs. Material SK Application details For woodworking / synthetic resin (For curved woodworking and window opening)
Cutting capacity for polyvinyl chloride, etc. (pipe material pipe diameter)(mm) φ 30 or less Cutting capacity for polyvinyl chloride, etc. (sheet thickness)(mm) 5–30 ALC Cutting Capacity (Thickness)(mm) 50 or Less

Please check the type/dimensions/specifications of the part 6641475 in the Reciprocating Saw Blade 6641475 series.