1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Reciprocating Saw Blade 6641681 (Part Number)

RYB POWER TOOL

Reciprocating Saw Blade 6641681
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,207.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For ironwork and stainless steel.
· Long-lasting bi-metallic blade for stainless steel and mild steel

Part Number
6641681
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,207.07

RYB POWER TOOL 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Number of Teeth 24 Blade tip material Bimetal Application Iron and Steel / Stainless Steel / PVC / Aluminum
Overall Length(mm) 101 Effective length of blade(mm) 75 Number Contained In A Packet 5 pcs.
Material Bimetal Application details For ironwork and stainless steel (bi-metallic grade with stainless steel and soft steel material for a long lifespan) Pipe material cutting performance (Pipe diameter)(mm) φ 50 or less
Pipe material cutting performance (Stainless steel)(mm) 3 or Less Pipe material cutting performance (Soft steel)(mm) 3.5 or less Pipe material cutting performance (PVC)(mm) 2–10
Plate Cutting Function (Stainless Steel)(mm) 1–3 Plate Cutting Function (Soft Steel)(mm) 1–3 Plate Cutting Function (Aluminum)(mm) 5 or Less
Plate Cutting Function (PVC)(mm) 10 or Less

Please check the type/dimensions/specifications of the part 6641681 in the Reciprocating Saw Blade 6641681 series.