1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Reciprocating Saw Blade 6641747

RYB POWER TOOL

Reciprocating Saw Blade 6641747
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,678.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For ironwork and stainless steel.
· Long-lasting bi-metallic blade for stainless steel and mild steel

Part Number
6641747
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,678.74

RYB POWER TOOL 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Number of Teeth 18 Blade tip material Bimetal Application Iron and Steel / Stainless Steel / PVC / Aluminum
Overall Length(mm) 254 Effective length of blade(mm) 233 Number Contained In A Packet 5 pcs.
Material Bimetal Application details For ironwork and stainless steel (bi-metallic grade with stainless steel and soft steel material for a long lifespan) Pipe material cutting performance (Pipe diameter)(mm) ø160 or Less
Pipe material cutting performance (Stainless steel)(mm) 3 or Less Pipe material cutting performance (Soft steel)(mm) 3.5 or less Pipe material cutting performance (PVC)(mm) 2~15
Plate Cutting Function (Stainless Steel)(mm) 2–3 Plate Cutting Function (Soft Steel)(mm) 2 to 6 Plate Cutting Function (Aluminum)(mm) 5–20
Plate Cutting Function (PVC)(mm) 5–30

Please check the type/dimensions/specifications of the part 6641747 in the Reciprocating Saw Blade 6641747 series.