1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Combined Vertical and Horizontal Blade for Chip Saw for Circular Saw

RYB POWER TOOL

Combined Vertical and Horizontal Blade for Chip Saw for Circular Saw
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 937.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Circular saw blade for circular saws that can be used both vertically and horizontally.
Suitable for cutting wood.
[Applications]
Circular saw blade used for cutting wood.
Main cutting materials: wood-based building material
Compatible models: MW-14S/YW-14S

Part Number
6651567
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 937.49

RYB POWER TOOL 1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

work material Wood Outer Diameter(mm) 140 Blade thickness(mm) 1.55
Number of flutes(P) 80 Internal Diameter(mm) 12.7 Saw Blade Thickness(mm) 1.0
Compatible Model * MW-14S *YW-14S (* Old product model)

Please check the type/dimensions/specifications of the part 6651567 in the Combined Vertical and Horizontal Blade for Chip Saw for Circular Saw series.