1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Laser Slit Chip Saw for Circular Saw

RYB POWER TOOL

Laser Slit Chip Saw for Circular Saw
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,856.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cuts lightly and quietly with little vibration.

[Features]
· Cuts lightly.
· Quiet/Vibration Damping

Part Number
6653431
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,856.86

RYB POWER TOOL 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Outer Diameter(mm) 125 Blade thickness(mm) 1.2 Number of flutes(P) 40
Internal Diameter(mm) 20 Saw Blade Thickness(mm) 0.8 Features Cuts lightly. Low noise/vibration
Compatible Model BW-470

Please check the type/dimensions/specifications of the part 6653431 in the Laser Slit Chip Saw for Circular Saw series.