1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Chip Saw for SC-520

RYB POWER TOOL

Chip Saw for SC-520
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,489.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· 6653497: A laser slit chip saw for ironwork and stainless steel that boasts a long service life with the use of a cermet chip.
· 6653517: A laser slit chip saw for aluminum that achieves a clean cut section, producing few burrs.
· 665357: Chip saw for ironwork, sharp cutting quality with 1.2 mm ultra-thin blade design.
· 6653527: Chip saw for plate steel and thin plate steel that demonstrates long-lasting sharpness when cutting with a galvalume steel plate compatible tip, producing few burrs.

Part Number
6653497
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,489.56

RYB POWER TOOL 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

work material Iron + Stainless Steel Chip Cermet Outer Diameter(mm) 147
Blade thickness(mm) 1.2 Number of flutes(P) 40 Internal Diameter(mm) 20
Application For ironwork and stainless steel Features A laser slit chip saw that boasts a long service life with the use of a cermet chip.

Please check the type/dimensions/specifications of the part 6653497 in the Chip Saw for SC-520 series.