1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Chip Saw for BSC-520

RYB POWER TOOL

Chip Saw for BSC-520
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,401.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Laser slit circular saw blade
Long lifespan with cermet tip
Material: cermet (steel alloy)
[Applications]
Circular saw blade used in metalworking.
Main cutting materials: general steel materials

Part Number
6653587
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,401.09

RYB POWER TOOL 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

work material Iron Chip Cermet Outer Diameter(mm) 135
Blade thickness(mm) 1.4 Number of flutes(P) 30 Internal Diameter(mm) 20
Application For ironwork Features A laser slit chip saw that boasts a long service life with the use of a cermet chip.

Please check the type/dimensions/specifications of the part 6653587 in the Chip Saw for BSC-520 series.