(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fixed Blade for Rechargeable Type Lawn Mower / Lawn Mower

Fixed Blade for Rechargeable Type Lawn Mower / Lawn Mower

You can add up to 6 items to the comparison list.

Loading...

Specifications of 6077097

  • Length (mm)
    280
  • Size(mm)
    280
  • Compatible Model
    LM-2810
Part Number
6077097
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,520.00

LAWN MOWERS 1 Piece(s) 20 Day(s)

Basic Specifications

  • Length (mm)
    280
  • Size(mm)
    280
  • Compatible Model
    LM-2810

Product Description

Fixed blade compatible with RYOBI LM-2310/LM-2810/LM-2300/BLM-2300/LM-2800 lawnmowers and rechargeable type lawnmowers.
· * Part number differs depending on the model.

Specifications of 6077097

  • Length (mm)
    280
  • Size(mm)
    280
  • Compatible Model
    LM-2810
Part Number
6077097
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,520.00

LAWN MOWERS 1 Piece(s) 20 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1