1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Titanium Coated Countersink Set

Titanium Coated Countersink Set
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 13,653.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Noga Titanium Coated Countersinks are made of heat-treated HSS with a CBN ground blade and titanium nitride coating.
· The deep sharp blade and accurate cutting ensure high precision and excellent cutting performance.
· Recommended for steel, cast items, non-ferrous metals, and light metals.
· More effective at relatively slow cutting speeds (10 to 20 m/min).

 
Part Number
CJ5154TSALE
CJ6152TSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSet Content

฿ 14,012.00

฿ 12,891.04

CUTTING TOOL 1 Piece(s) 12 Day(s) 6.3, 10.4, 16.5, 20.5, 25.0 mm (Contained in a Steel Case)

฿ 13,653.00

฿ 12,559.39

CUTTING TOOL 1 Piece(s) 12 Day(s) 6.3, 8.3, 10.4, 12.4, 16.5, 20.5 mm (Contained in a Steel Case)

Loading...

  1. 1

Basic Information

Single blade, two blades Single blade Tool Material Type High-speed steel Coating Y/N Available
Coating Type TiN