(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Optisafe

Optisafe

You can add up to 6 items to the comparison list.

Loading...

Specifications of MR100145

  • Product Model
    Cutter Knife
  • Main Body, Replacement Blade
    Body
  • Applicable Replacement Blade
    MR45/MR145
  • Features 1
    Durable because the blade outlet is protected by a metal bracket. The blade can be used with either left or right hand.
  • Features 2
    The blade uses 4 corners by changing positions.
  • Features 3
    With cutting blade automatic storage function
  • Blade Extrusion Length(mm)
    10
Part Number
MR100145
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 706.26

CUTTER KNIFE 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Model
    Cutter Knife
  • Main Body, Replacement Blade
    Body
  • Applicable Replacement Blade
    MR45/MR145
  • Features 1
    Durable because the blade outlet is protected by a metal bracket. The blade can be used with either left or right hand.
  • Features 2
    The blade uses 4 corners by changing positions.
  • Features 3
    With cutting blade automatic storage function
  • Blade Extrusion Length(mm)
    10

Product Description

[Features]
· It is a safe cutter where the blade is automatically stored away after cutting.
· As the blade outlet is protected by a bracket, it is extremely durable.
· Can be used with either right hand or left hand.
· Projecting Length of Blade: 10 mm.
· Replacing blades is simple.
· Cutter with automatic storage function for blade: Comes with the ultimate safety device that the blade retracts into automatically when the cutting is finished.
· Structure draws the blade into the body the moment the cutter blade separates from cut objectsusing spring action in the cutter

Specifications of MR100145

  • Product Model
    Cutter Knife
  • Main Body, Replacement Blade
    Body
  • Applicable Replacement Blade
    MR45/MR145
  • Features 1
    Durable because the blade outlet is protected by a metal bracket. The blade can be used with either left or right hand.
  • Features 2
    The blade uses 4 corners by changing positions.
  • Features 3
    With cutting blade automatic storage function
  • Blade Extrusion Length(mm)
    10
Part Number
MR100145
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 706.26

CUTTER KNIFE 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1