1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LED Lamp Part

MAGNETIC HOLDERS

LED Lamp Part
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,437.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· LED lighting part of LED3500 and LED3000.
· Flex, Power Supply Cord Only (with M8 screws)

 
Part Number
LED0500
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,437.83

MAGNETIC HOLDERS 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Light Type LED Light Power Supply Model Power cord type Cover (Tube) Size φ26×398
Accessories Flexible, Power Supply Only (with M8 screws) LED bulb 1 W New White Power consumption(W) 6
Total Light Flux(lm) 540 Magnet holding force(kgf) - Applicable models LED3500,LED3000

Please check the type/dimensions/specifications of the part LED0500 in the LED Lamp Part series.