1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnifier with LED (Double Lens Clamp Type)

MAGNETIC HOLDERS

Magnifier with LED (Double Lens Clamp Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,989.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· An LED light of unprecedented brightness is attached to the 5x magnification double lens (two lenses joined together).
· Both a clamp fixing type and a magnet fixing type are available.
· Since it has an LED light that illuminates the center of the lens, inspection work can be performed without worrying about the surrounding lighting.
· Uses a top grade Japan-made 5x magnification lens.
· Magnifier with LED light and 2 inch clamp (maximum aperture: 49.5 mm).
· φ53.5 mm with 5x double lens.
· With 100 VAC Adapter

 
Part Number
LED5000C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,989.15

MAGNETIC HOLDERS 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Light Type LED Light Power Supply Model Power cord type With / Without Magnifier Available
Lens Diameter / Magnification φ53.5 mm X 5 times Accessories 100 VAC Adapter Product Model Clamp Retention Type
Clamp(inch) 2 Clamp Opening Large(mm) 49.5 Working Distance from Lens(mm) Approximately 65
Features 5x Double lenses (Two lenses joined together)