(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Handy Cleaner with Blower

Handy Cleaner with Blower

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SOJ-HB01-R-080041

  • Product Type
    Vacuum Cleaner
  • Application
    Dry Type
  • Type
    Handset Type
  • Power Supply Frequency(Hz)
    50/60
  • Suction Power(W)
    160
  • Main Body Dimension Width(mm)
    300
  • Main Body Dimension Height(mm)
    150
  • Main Body Dimension Depth(mm)
    120
  • Charge Power Supply Input (Rating Input)(V)
    AC100
  • Rated Output(W)
    600
  • Mass(g)
    1400
  • Trash Can Capacity(l)
    0.3
  • Features 1
    Enables easy cleaning of window sashes which are hard to clean, with the blower function. Perfect for cleaning the small gaps on car, etc.
  • Features 2
    Extra-strength AC Cleaner Suction Power / with Long Nozzle for Floors and Crevice Nozzle
  • Amount Of Content
    1 unit
Part Number
SOJ-HB01-R-080041 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,013.00

฿ 2,410.40

HANDY TYPE CLEANERS(DRY TYPE) 1 Piece(s) Same day 1 unit

Basic Specifications

  • Product Type
    Vacuum Cleaner
  • Application
    Dry Type
  • Type
    Handset Type
  • Power Supply Frequency(Hz)
    50/60
  • Suction Power(W)
    160
  • Main Body Dimension Width(mm)
    300
  • Main Body Dimension Height(mm)
    150
  • Main Body Dimension Depth(mm)
    120
  • Charge Power Supply Input (Rating Input)(V)
    AC100
  • Rated Output(W)
    600
  • Mass(g)
    1400
  • Trash Can Capacity(l)
    0.3
  • Features 1
    Enables easy cleaning of window sashes which are hard to clean, with the blower function. Perfect for cleaning the small gaps on car, etc.
  • Features 2
    Extra-strength AC Cleaner Suction Power / with Long Nozzle for Floors and Crevice Nozzle
  • Amount Of Content
    1 unit

Product Description

Handy type vacuum cleaner with helpful attachments.
[Features]
· AC cleaner for powerful suction. Power: 160 W.
· With attachments suitable for cleaning a variety of locations.
[Applications]
· Blower functionality makes it easy to clean those hard-to-get-to places.
· Also with long nozzle for cleaning floors.
· Handy for cleaning air conditioners, metallic frames and automobile interiors, etc. with the included attachments.

Specifications of SOJ-HB01-R-080041

  • Product Type
    Vacuum Cleaner
  • Application
    Dry Type
  • Type
    Handset Type
  • Power Supply Frequency(Hz)
    50/60
  • Suction Power(W)
    160
  • Main Body Dimension Width(mm)
    300
  • Main Body Dimension Height(mm)
    150
  • Main Body Dimension Depth(mm)
    120
  • Charge Power Supply Input (Rating Input)(V)
    AC100
  • Rated Output(W)
    600
  • Mass(g)
    1400
  • Trash Can Capacity(l)
    0.3
  • Features 1
    Enables easy cleaning of window sashes which are hard to clean, with the blower function. Perfect for cleaning the small gaps on car, etc.
  • Features 2
    Extra-strength AC Cleaner Suction Power / with Long Nozzle for Floors and Crevice Nozzle
  • Amount Of Content
    1 unit
Part Number
SOJ-HB01-R-080041 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,013.00

฿ 2,410.40

HANDY TYPE CLEANERS(DRY TYPE) 1 Piece(s) Same day 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1