ECORUBA Rechargeable Battery

Brand :
OHM ELECTRIC IN

Caution

    Product Description

    [Features]
    · Can be used repeatedly 1,500 times.
    · Maintains 80% capacity even after a full year once fully charged.
    · This is an extension charger which can charge just the amount used.
    · Lasts approximately 4 times longer than dry cell batteries when used for a digital camera.
    · Resistant to low temperatures, and can even be used below freezing point.
    · Fully charged at time of shipping, enabling immediate use.