1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DMT 3in1 UN Internal Diameter Unified Thread 60° with Internal Lubrication Hole

DMT 3in1 UN Internal Diameter Unified Thread 60° with Internal Lubrication Hole
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,668.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

With internal coolant hole, up to screw depth D1 x 2.

[Features]
· 3 functions with one tool. (drilling + threading + chamfering).
· Thanks to the circular arc helical machining, thread cutting, chamfering and drilling are completed in one step.
· Drilling tools are not required.
· High-performance tools shorten the cycle time and reduce the machining costs.
· Can be used for both blind holes and through holes.
· Because one tool can be used for drilling, threading, and chamfering, less time is spent replacing tools.
· Thread processing with finished blade can be performed.
· Both right-handed and left-handed threads can be processed with the same tool.

Part Number
D08048C1420UN
D0805C1428UN
D08065D1724UN
D08067C2216UN
D0806D1718UN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 11,668.85

CRM THREADING TOOLS 1 Piece(s) 3 Day(s)

฿ 11,668.85

CRM THREADING TOOLS 1 Piece(s) 3 Day(s)

฿ 11,668.85

CRM THREADING TOOLS 1 Piece(s) 3 Day(s)

฿ 11,668.85

CRM THREADING TOOLS 1 Piece(s) 3 Day(s)

฿ 11,668.85

CRM THREADING TOOLS 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Screw Types Unified Tool Material Type Carbide work material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Heat-Treated Steel (25 - 35 HRC) / Heat-Treated Steel (35 - 45 HRC) / Heat-Treated Steel (45 - 55 HRC) / High-Hardness Steel (50 - 60 HRC) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) / Titanium Alloy (Ti-6Al-4V Equivalent) / Nickel-Based Alloy (Inconel Equivalent) / Thermosetting Plastic (Bakelite, Phenol etc.) / Thermoplastic (PVC, Nylon etc.)
Tap Type Tapping Cutter Hole type For Through Holes / For Blind Holes Coating Y/N Included
Coating Type Nitriding Coating Overall Length (L)(mm) 64