(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For both G (55°) inner and outer diameter thread (MT7).
[Features]
· Mini mill thread is a carbide solid mill thread developed for threading the inside diameter of very small holes.
· Achieves phenomenal performance due to its highly precise blade shape and multiple-layer titanium aluminum nitride coated high performance ultrafine particle carbide (MT7).
· Small diameter threading from M1 x 0.25 (pilot hole diameter φ0.75 mm) is possible.
· Because high-speed cutting can be performed, machining time is shortened.
· The blade length is short (3 ridges), so cutting load is not applied.
· Can be used to cut the effective thread up to the edge of blind holes.
· Enables thread cutting of difficult-to-cut and high hardness materials.
Part Number |
---|
M08078C1928W |
M1010D3019W |
M1212D3714W |
M1616D4411W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (L) (mm) |
---|---|---|---|---|---|---|
฿ 8,083.56 | CRM THREADING TOOLS | 1 Piece(s) | 3 Day(s) | 64 | ||
฿ 11,019.70 | CRM THREADING TOOLS | 1 Piece(s) | 3 Day(s) | 73 | ||
฿ 12,199.39 | CRM THREADING TOOLS | 1 Piece(s) | 3 Day(s) | 84 | ||
฿ 15,991.36 | CRM THREADING TOOLS | 1 Piece(s) | 3 Day(s) | 105 |
Loading...
How can we improve?
How can we improve?