1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini Mill Thread for Small Diameter Screw Holes ISO (Part Number)

Mini Mill Thread for Small Diameter Screw Holes ISO
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,809.46/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Mini mill thread is a carbide solid mill thread developed for threading the inside diameter of very small holes.
· Achieves phenomenal performance due to its highly precise blade shape and multiple-layer titanium aluminum nitride coated high performance ultrafine particle carbide (MT7).
· Small diameter threading from M1 x 0.25 (pilot hole diameter φ0.75 mm) is possible.
· Because high-speed cutting can be performed, machining time is shortened.
· The blade length is short (3 ridges), so cutting load is not applied.
· Can be used to cut the effective thread up to the edge of blind holes.
· Enables thread cutting of difficult-to-cut and high hardness materials.

Part Number
M03007C20.25ISO
M03009C30.25ISO
M03011C40.3ISO
M03012C50.35ISO
M03016C60.4ISO
M06016C40.4ISO
M06016C40.4LISO
M06017C50.45ISO
M06024C60.5ISO
M06024C60.5LISO
M06024C90.5ISO
M06024C90.5LISO
M06028C70.6ISO
M06028C100.6ISO
M0602C50.45ISO
M0602C50.45LISO
M0602C70.45ISO
M06031C90.7ISO
M06031C120.7ISO
M06031C120.7LISO
M06038C120.8ISO
M06038C160.8ISO
M06038C160.8LISO
M06047C141.0ISO
M06047C201.0ISO
M06047C201.0LISO
M0606C181.25ISO
M0606C241.25ISO
M08078C231.5ISO
M0808D250.75ISO
M1009C261.75ISO
M12118D352.0ISO
M1615E432.5ISO
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPitch (P), Number of Threading
(mm)
Overall Length (L)
(mm)

฿ 7,007.99

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 0.2539

฿ 7,007.99

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 0.2539

฿ 6,809.46

CRM THREADING TOOLS 1 Piece(s) 5 Day(s) 0.339

฿ 6,809.46

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 0.3539

฿ 6,809.46

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 0.439

฿ 7,007.99

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 0.458

฿ 7,311.93

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 0.4105

฿ 7,007.99

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 0.4558

฿ 7,007.99

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 0.558

฿ 7,311.93

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 0.5105

฿ 6,853.38

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 0.558

฿ 7,311.93

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 0.5105

฿ 7,007.99

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 0.658

฿ 7,007.99

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 0.658

฿ 7,007.99

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 0.4558

฿ 7,311.93

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 0.45105

฿ 6,809.46

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 0.4558

฿ 7,007.99

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 0.758

฿ 6,809.46

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 0.758

฿ 7,311.93

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 0.7105

฿ 7,007.99

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 0.858

฿ 6,809.46

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 0.858

฿ 7,311.93

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 0.8105

฿ 7,007.99

CRM THREADING TOOLS 1 Piece(s) 7 Day(s) 158

฿ 6,853.38

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 158

฿ 7,311.93

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 1105

฿ 7,007.99

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 1.2558

฿ 6,809.46

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 1.2558

฿ 8,173.08

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 1.564

฿ 8,173.08

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 0.7564

฿ 11,019.70

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 1.7573

฿ 12,199.39

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 284

฿ 15,991.36

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 2.5105

Loading...

  1. 1

Basic Information

Screw Types Meter Tool Material Type Carbide work material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Cast Steel (SC) / Cast Iron (FC) / Rolled Aluminum Material (AL) / Titanium Alloy (Ti-6Al-4V Equivalent) / Nickel-Based Alloy (Inconel Equivalent) / Thermosetting Plastic (Bakelite, Phenol etc.) / Thermoplastic (PVC, Nylon etc.)
Tap Type Tapping Cutter Hole type For Blind Holes Coating Y/N Included
Coating Type Nitriding Coating