1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide Solid for Outer Diameter, Mill Thread UN

Carbide Solid for Outer Diameter, Mill Thread UN
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,328.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For unified screws and outer diameter screws.

[Features]
· The spiral blade enables a clean finish.
· Machining time is reduced by using three to six flutes

Part Number
E1010D1624UN
E1212D2012UN
E1212D2014UN
E1212D2116UN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length (L)
(mm)

฿ 13,328.30

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 73

฿ 15,180.86

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 84

฿ 15,180.86

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 84

฿ 15,180.86

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 84

Loading...

  1. 1

Basic Information

Screw Types Unified Tool Material Type Carbide work material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Cast Steel (SC) / Cast Iron (FC) / Copper (Cu) / Brass (Bs) / Bronze (PB) / Rolled Aluminum Material (AL) / Titanium Alloy (Ti-6Al-4V Equivalent) / Nickel-Based Alloy (Inconel Equivalent) / Thermosetting Plastic (Bakelite, Phenol etc.) / Thermoplastic (PVC, Nylon etc.)
Tap Type Tapping Cutter Coating Y/N Included Coating Type Nitriding Coating