1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Neck Narrowed Q-Type, with Oil Hole for Inner Diameter Meter Threads (Part Number)

Neck Narrowed Q-Type, with Oil Hole for Inner Diameter Meter Threads
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,328.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For internally threaded metric screws.

[Features]
· For thread cutting deep, large diameter holes.
· With neck thinly processed and an oil hole, it is suitable for screw-cutting deep holes of medium to thick diameters.
· Stable processing without causing chatter is possible.
· Deep hole drilling can be performed with one pass.
· Blade length is shorter, so cutting resistance decreases.
· Able to thread long blade lengths of up to 3D

Part Number
Q1010D301.5ISO
Q1010D321.0ISO
Q1212D341.5ISO
Q1212D381.0ISO
Q1212D422.0ISO
Q1616D453.0ISO
Q1616E452.0ISO
Q1616F431.5ISO
Q1616F451.0ISO
Q2020D453.5ISO
Q2020E543.0ISO
Q2020F562.0ISO
Q2020F601.5ISO
Q2525D644.0ISO
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPitch (P), Number of Threading
(mm)
Overall Length (L)
(mm)

฿ 13,328.30

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 1.573

฿ 13,328.30

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 173

฿ 15,180.86

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 1.584

฿ 15,180.86

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 184

฿ 15,180.86

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 284

฿ 19,928.06

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 3105

฿ 19,928.06

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 2105

฿ 19,928.06

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 1.5105

฿ 19,928.06

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 1105

฿ 28,698.80

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 3.5105

฿ 28,698.80

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 3105

฿ 28,698.80

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 2105

฿ 28,698.80

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 1.5105

฿ 37,266.91

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 4160

Loading...

  1. 1

Basic Information

Screw Types Meter Tool Material Type Carbide work material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Cast Aluminum Alloy (AC, ADC) / Titanium Alloy (Ti-6Al-4V Equivalent) / Nickel-Based Alloy (Inconel Equivalent) / Thermosetting Plastic (Bakelite, Phenol etc.) / Thermoplastic (PVC, Nylon etc.)
Tap Type Tapping Cutter Hole type For Through Holes / For Blind Holes Coating Y/N Included
Coating Type Nitriding Coating