1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

MTZ Jet Mill Thread G (55°) with Oil Hole

MTZ Jet Mill Thread G (55°) with Oil Hole
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,965.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For both internal and external threading.

[Features]
· New type of carbide solid mill thread with oil holes inside the spiral groove.
· Efficiently conveys cooling fluid to the cutting edge for smoother machining.
· Especially effective with through holes.
· Effective for cutting powder removal.
· Also suitable for machinery that does not include an external lubricating device.

Part Number
Z08078C1428W
Z1010D1619W
Z1616D3811W
Z1616E2614W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length (L)
(mm)

฿ 11,965.15

CRM THREADING TOOLS 1 Piece(s) 31 Day(s) 64

฿ 15,180.86

CRM THREADING TOOLS 1 Piece(s) 31 Day(s) 73

฿ 22,938.47

CRM THREADING TOOLS 1 Piece(s) 31 Day(s) 101

฿ 22,938.47

CRM THREADING TOOLS 1 Piece(s) 31 Day(s) 101

Loading...

  1. 1

Basic Information

Screw Types Pipe Parallel Tool Material Type Carbide work material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Cast Steel (SC) / Cast Iron (FC) / Copper (Cu) / Brass (Bs) / Bronze (PB) / Rolled Aluminum Material (AL) / Titanium Alloy (Ti-6Al-4V Equivalent) / Nickel-Based Alloy (Inconel Equivalent) / Thermosetting Plastic (Bakelite, Phenol etc.) / Thermoplastic (PVC, Nylon etc.)
Tap Type Tapping Cutter Hole type For Through Holes / For Blind Holes Coating Y/N Included
Coating Type Nitriding Coating