Carbide Solid Mill Thread G (55°)

Caution
Product Description
Threading can be performed for both internal and external threads with a single pass.
[Features]
· Threading is done in 1 pass.
· Spiral grooves allow reduction of cutting torque and smoother processing.
· Machining time can be shortened with this multi-blade type, with flute count from 3 to 6.
· Starting with blade diameter of 2.2 mm, various small diameters are available.
· Can be used to cut the effective thread up to the edge of blind holes.
· The same tool can be used to machine workpieces of different materials.
· The finish is very clean.
· The unique multilayer coating extends the life of the tool.
· Cutting pressure is reduced, enabling machining of thin workpieces.
· The same tool can be used for left and right threading.