1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide Shank Boring Bar and Chip

Carbide Shank Boring Bar and Chip
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 729.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Carmex Tiny Tool is high-quality, ultra-fine particle carbide with TiN PVD coating. Tiny Tool is used for boring, profiling, threading chamfering, grooving, etc. Tiny Tool provides precision machining and superior surface finishing.

Part Number
06IRTURNBMA
SIR0006H06CT
SIR0008K06CT
SIR0010M06CT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Type Detail Type D
(mm)
F
(mm)
Minimum Hole Diameter Applicable Tip Screw Wrench

฿ 729.17

CRM THREADING TOOLS 10 Piece(s) 3 Day(s) -ChipBMA---Nose R 0.2 mm--

฿ 10,922.98

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 100Boring Bar-63.36.5-S6SIR-K6

฿ 12,551.57

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 125Boring Bar-84.38.6-S6SIR-K6

฿ 13,878.27

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 150Boring Bar-105.310.6-S6SIR-K6

Loading...

  1. 1

Basic Information

Coating Tiny Tool Coating