1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tiny Tool (Small Diameter Carbide Solid Bar) MCR Bar Chamfering and Bowling (Part Number)

Tiny Tool (Small Diameter Carbide Solid Bar) MCR Bar Chamfering and Bowling
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,582.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Carmex Tiny Tool is high-quality, ultra-fine particle carbide with TiN PVD coating. Tiny Tool is used for boring, profiling, threading chamfering, grooving, etc. Tiny Tool provides precision machining and superior surface finishing.

Part Number
MCR3R0.2L10
MCR4R0.2L15
MCR5R0.2L15
MCR6R0.2L15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
D
(mm)
L1
(mm)
F
(mm)
H
(mm)
H1
(mm)
Minimum Hole Diameter

฿ 1,582.41

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 393101.30.70.33.1

฿ 1,600.55

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 514151.70.80.44.1

฿ 1,630.18

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 515152.11.20.75.1

฿ 1,617.95

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 516152.81.40.76.1

Loading...

  1. 1

Basic Information

Product ​​Type Carbide bytes R 0.2 Coating Tiny Tool Coating