1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tiny Tool (Small Diameter Carbide Solid Bar) MXR Bar Back Turning

Tiny Tool (Small Diameter Carbide Solid Bar) MXR Bar Back Turning
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,599.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Carmex Tiny Tool is high-quality, ultra-fine particle carbide with TiN PVD coating. Tiny Tool is used for boring, profiling, threading chamfering, grooving, etc. Tiny Tool provides precision machining and superior surface finishing.

Part Number
MXR4R0.1L10
MXR4R0.15L10
MXR4R0.15L15
MXR5R0.2L15
MXR5R0.2L22
MXR6R0.2L15
MXR6R0.2L22
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipD
(mm)
L1
(mm)
R F
(mm)
H
(mm)
Minimum Hole Diameter

฿ 1,606.59

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 4100.11.30.53.1

฿ 1,606.59

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 4100.151.60.84.1

฿ 1,621.11

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 4150.151.60.84.1

฿ 1,630.18

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 5150.22.215.1

฿ 1,599.85

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 5220.22.215.1

฿ 1,617.95

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 6150.22.81.86.1

฿ 1,630.00

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 6220.22.81.86.1

Loading...

  1. 1

Basic Information

Product ​​Type Carbide bytes Overall Length(mm) 51 Coating Tiny Tool Coating