1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tiny Tool (Small Diameter Carbide Solid Bar) MIR Bar, with Threaded Blades ISO/UN

Tiny Tool (Small Diameter Carbide Solid Bar) MIR Bar, with Threaded Blades ISO/UN
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,617.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Carmex Tiny Tool is high-quality, ultra-fine particle carbide with TiN PVD coating. Tiny Tool is used for boring, profiling, threading chamfering, grooving, etc. Tiny Tool provides precision machining and superior surface finishing.

Part Number
MIR3L150.5ISO
MIR3L150.75ISO
MIR3L1532UN
MIR3L1536UN
MIR4L150.5ISO
MIR4L150.75ISO
MIR4L1532UN
MIR4L1536UN
MIR5L151.0ISO
MIR5L1528UN
MIR5L1820UN
MIR6L221.25ISO
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Type Detail Type D
(mm)
L1
(mm)
F
(mm)
Minimum Hole Diameter Applicable Screw

฿ 1,630.18

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 39With Finishing Blade ISO 60°ISO3151.43.2M4 × 0.5

฿ 1,630.18

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 39With Finishing Blade ISO 60°ISO3151.43.2M4.5 × 0.75

฿ 1,630.18

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 39With Finishing Blade - UN 60°UN3151.43.28-32UNC

฿ 1,630.18

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 39With Finishing Blade - UN 60°UN3151.43.28-36UNF

฿ 1,630.18

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 51With Finishing Blade ISO 60°ISO4151.84.1M5 × 0.5

฿ 1,630.18

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 51With Finishing Blade ISO 60°ISO4151.84.1M5 × 0.75

฿ 1,630.18

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 51With Finishing Blade - UN 60°UN4151.84.112-32UNEF

฿ 1,630.18

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 51With Finishing Blade - UN 60°UN4151.84.112-36UNS

฿ 1,617.95

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 51With Finishing Blade ISO 60°ISO5152.24.9M6 × 1.0

฿ 1,617.95

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 51With Finishing Blade - UN 60°UN5152.24.91/4-28UNF

฿ 1,617.95

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 51With Finishing Blade - UN 60°UN5182.351/4-20UNC

฿ 1,795.87

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 51With Finishing Blade ISO 60°ISO6222.86.1M8 × 1.25

Loading...

  1. 1

Basic Information

Product ​​Type Carbide bytes Coating Tiny Tool Coating