1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Standard Magnetic Base without Fine Feed (Star-Shaped Cap)

MAGNETIC HOLDERS

Standard Magnetic Base without Fine Feed (Star-Shaped Cap)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,615.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Standard type magnetic base with main pillar φ12 x 176 mm and sub pillar φ10 x 164 mm.
· With φ6 and φ8 mm holes, it can be held with a gauge lug.
· 80 kgf with On/Off magnet

 
Part Number
MB1035
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,615.00

MAGNETIC HOLDERS 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Model Magnet Stand (Support Post Type) Adsorption Force(N) 800 Measurement device mounting hole ø6/ø8 (Can be protected using the gauge lug)
Mounting screws M8 x 1.25 Arm length 1(mm) 176 Arm length 2(mm) 164
Magnet width(mm) 50 Magnet depth(mm) 60 Magnet height(mm) 55
Weight(kg) 1.4 Feature 1 80 kgf with On/Off Magnet.

Please check the type/dimensions/specifications of the part MB1035 in the Standard Magnetic Base without Fine Feed (Star-Shaped Cap) series.