1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Standard Dial Gauge Holder

MAGNETIC HOLDERS

Standard Dial Gauge Holder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,877.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

With fine adjustment mechanism
[Features]
· Adopts Noga's proprietary integrated spring bearing mechanism that enables strong locking of the arm with the center locking screw.
· At a reasonable size, it is widely used.

 
Part Number
DG1030
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,877.00

MAGNETIC HOLDERS 1 Piece(s) 16 Day(s)

Loading...

  1. 1

Basic Information

Product Model Magnet Stand (Arm Type) Adsorption Force(N) 800 Mounting screws Ext. M8
Arm overall length(mm) 282 W(mm) 50 L(mm) 60
H(mm) 55 L1(mm) 110 L2(mm) 101
L3(mm) 71 Weight(g) 1.35

Please check the type/dimensions/specifications of the part DG1030 in the Standard Dial Gauge Holder series.