(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· On-hand fine adjustment without touching the arm. As the minute feed gear for the gauge is immediately above the magnet, the gauge can be zeroed instantaneously without shaking.
· Popeye Noga Flex is a typical small magnetic base.
· PH3035 Popeye Flex/Popeye Stands are equipped with super strong, compact on/off magnets that weigh 236 g but have an adsorption force of 32 kgf.
· The base of this powerful Popeye Magnet is formed with a 150° V shape, enabling it to be attached to cylindrical surfaces in addition to flat surfaces.
Product Model | Magnet Stand (Support Post Type) | Adsorption Force(N) | 320 | Measurement device mounting hole | ø6, ø8, ø3/8-Inch |
---|---|---|---|---|---|
With / Without dovetail | Included | Arm length 1(mm) | 120 | Arm length 2(mm) | 110 |
Magnet width(mm) | 30 | Magnet depth(mm) | 40 | Magnet height(mm) | 35 |
Weight(kg) | 0.458 | Remark | Equipped with super strong and compact on-off magnets. Weight of 236 g, and adsorption force of 32 kgf. |
Please check the type/dimensions/specifications of the part PH3035 in the No Fine Adjustment Mechanism Popeye Stand series.
How can we improve?
How can we improve?